IESNA:LM-63-2002
[TEST]P948910
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26389
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
5297.3 5300.1 5289 5265.2 5127 4983.3 4959.5 5074 5339.2 5692.4
6119.5 6610.9 7128.7 7507 7797.4 8084.9 8347.3 8505.1 8559.5 8500.9
8204.9 7673.1 6993.3 5915.7 4344 2529.3 1964 1796.5 1596.9 1301
999.4 776.1 582.1 364.3 208 83.8 0
5297.3 5275 5263.8 5248.5 5114.5 4967.9 4947 5050.3 5305.7 5670
6086 6560.6 7078.5 7469.3 7748.5 8041.6 8301.3 8468.8 8546.9 8477.1
8158.9 7638.2 6947.3 5823.6 4207.2 2449.8 1941.7 1779.7 1577.3 1278.6
986.9 766.3 554.2 350.4 202.4 81 0
5297.3 5290.4 5284.8 5269.4 5163.3 5022.4 4977.7 5062.8 5286.2 5628.2
6033 6488 7001.7 7454 7766.6 8057 8362.7 8570.7 8700.5 8689.3
8474.3 7997 7342.3 6323.3 4820 2850.4 1976.6 1795.1 1627.6 1395.9
1126.5 837.5 619.8 404.8 220.5 100.5 0
5297.3 5284.8 5277.8 5290.4 5217.8 5096.3 5041.9 5085.2 5241.5 5515.1
5879.4 6285.6 6756 7264.1 7670.3 7992.8 8302.7 8572.1 8732.6 8808
8724.2 8431.1 7909 6993.3 5614.2 3591.6 2033.8 1687.6 1535.5 1354
1161.4 964.5 746.8 498.3 284.8 127 0
5297.3 5291.8 5295.9 5323.9 5309.9 5245.7 5166.1 5157.8 5228.9 5392.3
5643.5 5967.4 6355.4 6802.1 7289.3 7740.1 8090.5 8394.8 8664.2 8862.4
8918.2 8795.4 8489.7 7991.4 7017.1 5289 2943.9 1493.6 1175.3 989.7
806.8 650.5 506.7 357.3 194 71.2 0
5297.3 5300.1 5315.5 5353.2 5389.5 5389.5 5351.8 5316.9 5322.5 5390.9
5526.3 5738.4 6024.6 6362.4 6740.7 7220.9 7731.7 8163.1 8412.9 8530.2
8607 8644.6 8632.1 8616.7 8467.4 7588 5681.2 3164.4 1439.1 924.1
727.3 563.9 411.8 283.4 163.3 60 0
5297.3 5302.9 5332.2 5376.9 5441.1 5498.3 5537.4 5568.1 5565.3 5618.4
5707.7 5844.5 6034.4 6252.1 6518.7 6844 7213.9 7620.1 7985.8 8288.7
8594.4 8937.8 9281.2 9638.5 10081 10329.5 9563.1 7565.6 4888.3 2455.3
1178.1 724.5 491.3 319.7 182.9 64.2 0
5297.3 5307.1 5347.6 5411.8 5481.6 5551.4 5635.1 5730.1 5844.5 5991.1
6178.1 6393.1 6624.8 6881.7 7187.4 7561.4 7984.4 8450.6 8958.7 9508.7
10143.8 10837.6 11613.7 12385.6 13251 14257.5 15238.8 15487.2 14585.5 12442.8
9249.1 5866.9 3421.3 1890 834.7 201 0
5297.3 5321.1 5369.9 5443.9 5516.5 5582.1 5661.7 5770.5 5897.6 6090.2
6344.2 6636 6982.2 7409.3 7928.6 8572.1 9317.5 10180.1 11109.8 12059
13138 14162.5 15371.4 16599.7 18073.8 19522.7 21365.2 23339 24909.4 24744.7
21775.6 16409.9 10372.7 4156.9 759.4 167.5 0
5297.3 5319.7 5379.7 5449.5 5522.1 5600.2 5682.6 5792.9 5925.5 6116.7
6351.2 6633.2 6966.8 7395.3 7927.2 8602.8 9376.1 10311.3 11344.3 12402.3
13513.5 14648.3 15864.1 17190.2 18605.6 20081 21756.1 23576.3 25354.7 25668.7
22706.7 16573.2 9402.6 2448.4 522.1 154.9 0
5297.3 5318.3 5365.7 5459.3 5536 5621.2 5691 5792.9 5932.5 6100
6302.4 6532.7 6795.1 7155.2 7628.4 8200.8 8893.1 9744.6 10714.7 11772.8
12836.5 13926.6 15053.1 16254.9 17567.1 18856.9 20201.1 21377.8 22272.6 21631.9
18643.3 12847.6 5591.9 1079 325.2 107.5 0
5297.3 5312.7 5376.9 5457.9 5531.8 5605.8 5675.6 5756.6 5869.6 5991.1
6134.9 6274.5 6414 6602.5 6878.9 7244.6 7684.3 8274.7 8969.9 9757.2
10614.2 11500.6 12371.6 13256.6 14176.5 15037.7 15901.8 16684.9 16851 15390.9
12410.7 8527.4 3639 724.5 217.8 60 0
5297.3 5312.7 5365.7 5427.2 5488.6 5526.3 5564 5596.1 5625.4 5660.3
5671.4 5633.7 5562.6 5487.2 5434.1 5431.3 5506.7 5721.7 6070.7 6510.4
7031 7604.7 8182.6 8757.7 9316.1 9780.9 10057.3 10212.2 9818.6 8259.4
6056.7 3745.1 1493.6 424.3 156.3 39.1 0
5297.3 5293.2 5305.7 5323.9 5312.7 5238.7 5124.3 4952.6 4726.4 4427.7
4053.6 3618.1 3185.4 2823.9 2536.3 2299 2116.1 1998.9 1938.9 1924.9
1962.6 2038 2110.6 2181.8 2215.3 2160.8 1993.3 1726.7 1319.1 936.6
681.2 494.1 360.1 252.7 152.2 40.5 0
5297.3 5262.4 5219.2 5134 4980.5 4725 4383 3948.9 3463.2 3022.1
2660.5 2346.5 2056.1 1841.2 1723.9 1669.5 1631.8 1585.7 1536.9 1490.8
1436.4 1362.4 1275.8 1199.1 1125.1 1051.1 978.5 900.3 808.2 703.5
596 491.3 379.7 261 142.4 32.1 0
5297.3 5227.5 5100.5 4885.6 4550.5 4074.6 3552.5 3055.6 2689.8 2378.6
2113.4 1964 1877.5 1802.1 1723.9 1658.3 1623.4 1610.8 1587.1 1534.1
1457.3 1380.5 1302.4 1227 1144.6 1063.7 981.3 893.4 808.2 714.7
615.6 505.3 379.7 245.7 125.6 26.5 0
5297.3 5205.2 4991.6 4641.3 4127.6 3500.9 2970.4 2603.3 2310.2 2127.3
2040.8 1961.2 1877.5 1788.1 1705.8 1655.5 1640.2 1631.8 1612.2 1549.4
1404.2 1321.9 1247.9 1176.7 1111.1 1049.7 974.3 890.6 801.2 700.7
591.9 474.6 351.8 237.3 127 34.9 0
5297.3 5168.9 4871.6 4387.2 3722.8 3069.5 2652.2 2343.7 2176.2 2103.6
2012.8 1924.9 1864.9 1800.7 1712.7 1656.9 1631.8 1598.3 1450.3 1387.5
1366.6 1358.2 1334.5 1296.8 1239.5 1164.2 1058.1 959 850.1 741.2
629.5 517.9 402 284.8 167.5 57.2 0
5297.3 5159.1 4796.2 4194.6 3439.4 2849 2476.3 2237.6 2166.4 2084
1983.5 1915.1 1871.9 1814.6 1709.9 1638.8 1582.9 1429.4 1376.3 1354
1335.9 1331.7 1314.9 1270.2 1193.5 1102.7 1005 898.9 788.7 689.6
593.2 498.3 407.6 315.5 316.9 240.1 0
5297.3 5121.5 4690.1 4010.3 3224.5 2716.4 2370.2 2216.6 2165 2071.5
1975.2 1913.7 1877.5 1820.2 1697.4 1589.9 1448.9 1338.6 1303.7 1271.6
1250.7 1238.1 1180.9 1116.7 1044.1 971.5 886.4 804 713.3 621.2
534.6 445.3 361.5 435.5 390.8 131.2 0
5297.3 5110.3 4652.4 3944.7 3136.5 2610.3 2300.4 2208.3 2160.8 2070.1
1975.2 1917.9 1891.4 1838.4 1689 1531.3 1347 1270.2 1221.4 1182.3
1162.8 1119.5 1046.9 979.9 911.5 834.7 767.7 700.7 629.5 565.3
533.2 421.6 350.4 484.4 223.3 55.8 0
5297.3 5128.4 4680.4 3953.1 3156.1 2645.2 2313 2213.9 2174.8 2085.4
1983.5 1929.1 1901.2 1853.7 1708.5 1532.7 1344.2 1267.5 1215.8 1175.3
1153 1111.1 1039.9 977.1 907.3 833.3 759.4 692.4 626.7 548.6
480.2 395 350.4 485.8 192.6 47.5 0
